Performance specifications
Number of mountable I/O modules | |
Possibility of extension | |
Applicable module | |
Applicable power supply module | |
Internal current consumption (5 V DC) | |
Mounting hole size | |
External dimensions | Height |
Width | |
Depth | |
Weight | |
DIN rail mounting adapter type |
4 |
Not extendable |
MELSEC-QS series modules |
MELSEC-QS series power supply module |
0.095 A |
M4 screw hole or ø4.5 hole (for M4 screw) |
98 mm |
245 mm |
44.1 mm |
0.28 kg |
Q6DIN2 (sold separately) |