Performance specifications
| Number of mountable I/O modules | |
| Possibility of extension | |
| Applicable module | |
| Applicable power supply module | |
| Internal current consumption (5 V DC) | |
| Mounting hole size | |
| External dimensions | Height |
| Width | |
| Depth | |
| Weight | |
| DIN rail mounting adapter type | |
4 |
Not extendable |
MELSEC-QS series modules |
MELSEC-QS series power supply module |
0.10 A |
M4 screw hole or ø4.5 hole (for M4 screw) |
98 mm |
245 mm |
44.1 mm |
0.28 kg |
Q6DIN2 (sold separately) |