Performance specifications
Control method | ||
I/O control mode | ||
Programming language | Sequence control language | |
Processing speed | Sequence instruction | LD X0 |
MOV D0 D1 | ||
Constant scan | ||
Program capacity | ||
Memory capacity | Program memory (drive 0) | |
Standard ROM (drive 4) | ||
Maximum number of storable files | Program memory | |
Standard ROM | ||
No. of data writing times into the standard ROM | ||
Number of I/O device points | ||
Number of I/O points | ||
No. of device points | Internal relay (M) | |
Link relay (B) | ||
Timer (T) | ||
Retentive timer (ST) | ||
Counter (C) | ||
Data register (D) | ||
Link register (W) | ||
Annunciator (F) | ||
Edge relay (V) | ||
Link special relay (SB) | ||
Link special register (SW) | ||
Special relay (SM) | ||
Special register (SD) | ||
RUN/PAUSE contact | ||
Clock function | ||
Allowable momentary power failure time | ||
Internal current consumption (5 V DC) | ||
External dimensions | Height | |
Width | ||
Depth | ||
Weight | ||
Protection degree |
Stored program cyclic operation |
Refresh mode |
Relay symbol language, function block |
0.10 µs |
0.35 µs |
1...2000 ms (setting is available in increments of 1 ms by parameter) |
14K steps (56K bytes) |
128K bytes |
128K bytes |
3 |
3 |
Maximum 100,000 times |
6144 points (X/Y0...17FF) |
1024 points (X/Y0...3FF) |
6144 points (M0...6143) by default (changeable) |
2048 points (B0...7FF) by default (changeable) |
512 points (T0...511) by default (changeable) (Low-speed and high-speed timers available) Low-speed or high-speed is specified by an instruction. The measurement unit is set by parameter. (Low-speed timer: 1...1000 ms (in increments of 1 ms), default: 100 ms) (High-speed timer: 0.1...100.0 ms (in increments of 0.1 ms), default: 10.0 ms) |
0 points by default (changeable) (Low-speed and high-speed retentive timers available) Low-speed or high-speed is specified by an instruction. The measurement unit is set by parameter. (Low-speed retentive timer: 1...1000 ms (in increments of 1 ms), default: 100 ms) (High-speed retentive timer: 0.1...100.0 ms (in increments of 0.1 ms), default: 10.0 ms) |
Normal counter: 512 points (C0...511) by default (changeable) |
6144 points (D0...6143) by default (changeable) |
2048 points (W0...7FF) by default (changeable) |
1024 points (F0...1023) by default (changeable) |
1024 points (V0...1023) by default (changeable) |
1536 points (SB0...5FF) (The number of device points is fixed.) |
1536 points (SW0...5FF) (The number of device points is fixed.) |
5120 points (SM0...5119) (The number of device points is fixed.) |
5120 points (SD0...5119) (The number of device points is fixed.) |
One contact can be set up in X0 to X17FF for each of RUN. No PAUSE contact. |
Year, month, date, hour, minute, second, and day of week (automatic leap year detection) Accuracy: -3.18...+5.25 s (TYP. +2.14 s)/d at 0 ˚C Accuracy: -3.18...+2.59 s (TYP. +2.07 s)/d at 25 ˚C Accuracy: -12.97...+3.63 s (TYP. -3.16 s)/d at 55 ˚C |
The time differs depending on the power supply module used. |
0.58 A |
98 mm |
55.2 mm |
114 mm |
0.29 kg |
IP2X |
General specifications
Operating ambient temperature | ||
Storage ambient temperature | ||
Operating ambient humidity | ||
Storage ambient humidity | ||
Vibration resistance | Compliant with JIS B 3502 and IEC 61131-2 | Under intermittent vibration |
Under continuous vibration | ||
Shock resistance | ||
Operating atmosphere | ||
Operating altitude | ||
Installation location | ||
Overvoltage category | ||
Pollution degree | ||
Equipment class |
0...55 ˚C |
-40...75 ˚C |
5...95 %RH, non-condensing |
5...95 %RH, non-condensing |
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2 Sweep count: 10 times each in X, Y, Z directions |
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2 |
Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, duration of action 11 ms, 3 times in X, Y, Z directions respectively by sine half-wave pulse) |
No corrosive gases |
0...2000 m |
Inside a control panel |
II or less |
2 or less |
Class I |