Factory Automation

Font Size:

R120ENCPU

Performance specifications

Hardware specifications
Operation control method
I/O control mode
Instruction processing time LD instruction
MOV instruction
Instruction processing time (structured text) IF
CASE
FOR
Memory capacity Program capacity
Program memory
SD memory card
Device/label memory
Signal flow memory Area for programs
Area for function blocks
Data memory
Function memory
CPU buffer memory
Refresh memory
Maximum number of storable files Program memory
Device/label memory (file storage area)
Data memory
Function memory
SD memory card
Number of storable folders Data memory
Function memory
SD memory card
USB port
Ethernet port
Clock function
Number of occupied I/O points
Backup power Backup method
Backup power time
Data retained
Allowable momentary power failure time
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
Programming specifications
Programming language
Programming supporting function
Program operation Execution type Standard program
Type of interrupt Standard program
Number of executable programs General program
Number of FB files FB file
Tact performance Constant scan
Cyclic interrupt Interrupt using the internal timer (I28...I31)
High-speed internal timer interrupt 1 (I49)
High-speed internal timer interrupt 2 (I48)
Inter-module synchronous interrupt (I44)
Timer performance Low-speed timer
High-speed timer
Long timer
Number of I/O points
Number of user device points Input (X)
Output (Y)
Internal relay (M)
Latch relay (L)
Link relay (B)
Link special relay (SB)
Annunciator (F)
Edge relay (V)
Step relay (S)
Timer device Timer (T)
Long timer (LT)
Retentive timer device Retentive timer (ST)
Long retentive timer (LST)
Counter device Counter (C)
Long counter (LC)
Data register (D)
Link register (W)
Link special register (SW)
Number of system device points Special relay (SM)
Special register (SD)
Function input (FX)
Function output (FY)
Function register (FD)
Number of file register points File register (R/ZR)
Number of index register points Index register (Z)
Long index register (LZ)
Number of pointer points Pointer (P) (global/local)
Interrupt pointer (I)
Number of link direct device points Link input (J☐\X☐)
Link output (J☐\Y☐)
Link relay (J☐\B☐)
Link register (J☐\W☐)
Link special relay (J☐\SB☐)
Link special register (J☐\SW☐)
Number of module access device points Intelligent function module device (U☐\G☐)
Number of CPU buffer memory access device points Buffer memory (U3E☐\G☐)
Fixed scan communication area in the buffer memory (U3E☐\HG☐)
Number of refresh data register points Refresh data register (RD)
Number of nesting points Nesting (N)
Number of other device points SFC block device (BL)
SFC transition device (TR)
Specifications of the built-in Ethernet function
Transmission specifications Data transmission speed
Communication mode
Interface
Transmission method
Maximum frame size
Jumbo frame
Maximum segment length
IP version
Sending/receiving data storage memory Number of simultaneously open connections
Fixed buffer
Socket communications
Random access buffer
 
Stored program cyclic operation
Refresh mode
(The direct access input/output is available by specifying the direct access input/output (DX, DY).)
0.98 ns
1.96 ns
1.96 ns
1.96 ns
1.96 ns
1200K steps (4800K bytes)
4800K bytes
Differs depending on the SD memory card used.
(SD/SDHC memory card: 32G bytes maximum)
3380K bytes
150K bytes
256K bytes
40M bytes
5120K bytes
1072K bytes (536K words)
(including the fixed scan communication area (24K words))
2048K bytes
380
324 (with or without an extended SRAM cassette)
512
512
• NZ1MEM-2GBSD: 256
• NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD: 32767
512
512
• NZ1MEM-2GBSD: 256
• NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD: 32767
USB2.0 High Speed (miniB)×1
CPU part: 10BASE-T/100BASE-TX×1
Network part: 10BASE-T/100BASE-TX/1000BASE-T×2
Year, month, date, hour, minute, second, and day of week (automatic leap year adjustment)
Accuracy: -1.00...+1.00 s/d at 0...55 ˚C
CPU part: -
Network part: 32 points (I/O assignment: Intelligent 32 points)
Capacitor
Three minutes
Device/label memory, clock data
The time differs depending on the power supply module used.
1.49 A
106 mm (base unit mounting side: 98 mm)
56 mm
110 mm
0.40 kg
 
Ladder diagram (LD), sequential function chart (SFC), structured text (ST), function block diagram (FBD/LD)
Function block (FB), label programming (system/local/global)
Initial execution type, scan execution type, fixed scan execution type, event execution type, standby type
Internal timer interrupt (I28 to I31), high-speed internal timer interrupt 1 (I49), high-speed internal timer interrupt 2 (I48), interrupt by modules, inter-module synchronous interrupt (I44)
252
128
0.2...2000 ms (in 0.1 ms increments)
0.5...1000 ms (in 0.5 ms increments)
0.05...1000 ms (in 0.05 ms increments)
0.05...1000 ms (in 0.05 ms increments)
0.1...10.00 ms (in 0.05 ms increments)
1...1000 ms (Default: 100 ms)
0.01...100 ms (Default: 10 ms)
0.001...1000 ms (Default: 0.001 ms)
4096 points
12288 points (fixed)
12288 points (fixed)
12288 points (user-changeable)
8192 points (user-changeable)
8192 points (user-changeable)
2048 points (user-changeable)
2048 points (user-changeable)
2048 points (user-changeable)
0 points (user-changeable)
1024 points (user-changeable)
1024 points (user-changeable)
0 points (user-changeable)
0 points (user-changeable)
512 points (user-changeable)
512 points (user-changeable)
18432 points (user-changeable)
8192 points (user-changeable)
2048 points (user-changeable)
4096 points (fixed)
4096 points (fixed)
16 points (fixed)
16 points (fixed)
5 points × 4 words (fixed)
0 points (user-changeable)
20 points (user-changeable, up to 24 points)
2 points (user-changeable, up to 12 points)
16384 points (user-changeable, up to 32768 points)
1024 points (fixed)
160K points maximum
160K points maximum
640K points maximum
2560K points maximum
5120 points maximum
5120 points maximum
268435456 points maximum
268435456 points maximum
12288 points maximum
524288 points (1048576 points maximum)
15 points
320 points
0 points (Can be used for device comments only)
 
CPU part: 100/10 Mbps
Network part: 1 Gbps/100/10 Mbps
1000BASE-T: Full-duplex (network part)
100BASE-TX: Full-duplex/half-duplex
10BASE-T: Full-duplex/half-duplex
RJ45 (AUTO MDI/MDI-X)
Base band
CPU part: 1518 bytes
Network part: 1518 bytes/9022 bytes (when jumbo frames are used)
CPU part: Not available
Network part: Available
100 m (length between hub and node)
IPv4
CPU part: 16 connections (connections usable on a program)
Network part: 64 connections (connections usable on a program)
CPU part: -
Network part: 5K words × 16
CPU part: 5K words × 16
Network part: 5K words × 48
CPU part: -
Network part: 6K words × 1
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Compliant with JIS B 3502 and IEC 61131-2 Under intermittent vibration
Under continuous vibration
Shock resistance
Operating atmosphere
Operating altitude
Installation location
Overvoltage category
Pollution degree
0...55 ˚C
-25...75 ˚C
5...95 %RH, non-condensing
5...95 %RH, non-condensing
Frequency: 5...8.4 Hz, Half amplitude: 3.5 mm
Frequency: 8.4...150 Hz, Constant acceleration: 9.8 m/s2
Sweep count: 10 times each in X, Y, Z directions
Frequency: 5...8.4 Hz, Half amplitude: 1.75 mm
Frequency: 8.4...150 Hz, Constant acceleration: 4.9 m/s2
Compliant with JIS B 3502 and IEC 61131-2
(147 m/s2, 3 times each in 3 directions X, Y, Z)
No corrosive gases, flammable gases, less conductive dust
0...2000 m
Inside a control panel
II or less
2 or less
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次