Performance specifications
| Hardware specifications | ||
| Operation control method | ||
| Memory capacity | Program capacity | Safety program |
| Program memory | Safety program | |
| Device/label memory | Safety program | |
| Number of occupied I/O points | ||
| Buffer memory | ||
| Allowable momentary power failure time | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
Stored program cyclic operation |
40K steps (160K bytes) |
160K bytes |
80K bytes |
16 points (I/O assignment: Intelligent 16 points) |
4096K bytes |
The time differs depending on the power supply module used. |
0.67 A |
106 mm (base unit mounting side: 98 mm) |
27.8 mm |
110 mm |
0.16 kg |