Basic information
Overview | DC Power Supply/DC Input Type Input: 16 points 24 V DC sink/source Output: 16 points Transistor source |
Conformance standard | UL cUL CE(EMC) KC(EMC) LR NK DNV ABS RINA BV KR |
Sales status | On sale |
Merit
If considering high speed, high functions, and expandability
・Controllable I/O: Up to 384 points (for remote I/O configuration of CC-Link, AnyWire)
・3rd generation micro PLC. New highly functional machine equipped with speed, capacity, performance, and functions.
・The built-in functions, such as the industry's highest level of high-speed processing and positioning, have been greatly improved.
・A maximum of 384 I/O points, including remote I/O, can be controlled. Various special function devices for FX2N are connectable.