Factory Automation

Font Size:

FX3U-64MT/ES

Basic information

OverviewAC Power Supply/DC Input Type
Input: 32 points 24 V DC sink/source
Output: 32 points Transistor sink
Conformance standardUL cUL CE(EMC) CE(LVD) KC(EMC) LR NK DNV ABS RINA BV KR
Sales statusOn sale

Merit

If considering high speed, high functions, and expandability

・Controllable I/O: Up to 384 points (for remote I/O configuration of CC-Link, AnyWire)
・3rd generation micro PLC. New highly functional machine equipped with speed, capacity, performance, and functions.
・The built-in functions, such as the industry's highest level of high-speed processing and positioning, have been greatly improved.
・A maximum of 384 I/O points, including remote I/O, can be controlled. Various special function devices for FX2N are connectable.