Factory Automation

MELSEC iQ-F SeriesFX5UJ-24MR/ES   Features

Basic information

Product main imageZoom

OverviewAC power supply DC input Screw terminal block type
Input: 14 points 24 V DC sink/source
Output: 10 points Relay
Built-in high-speed counter: Up to 4 ch 100 kHz + 4 ch 10 kHz
Built-in Ethernet port: 1 ch
Built-in USB port: 1 ch
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS BV
Sales statusOn sale

Merit

CPU performance

The MELSEC iQ-F Series is equipped with a CPU capable of high-speed processing with an instruction operation speed (LD instruction) of 34 ns.
In addition, the CPU supports execution of structured programs and multiple programs, SFC language, ST language, and FBD/LD language, etc.

Controllable I/O

A total of 256 I/O points (256 I/O points + 256 remote I/O points) can be controlled.

Sufficient built-in communication ports

Another interface for programming, in addition to the Ethernet port.
The built-in USB (Mini-B) Connector makes it easier to connect to GX Works3.

SD memory card slot

Programs can be updated, and programs can be read from an SD card.
The SD memory card can also be used to log data, which is useful for the analyzing equipment status and production conditions.

Substantial built-in functions

A max. 200 kpps built-in positioning function and high-speed counter function are also equipped.
Various convenient functions, including remote monitoring with the Web server function, are provided.

Powerful security functions

Various security functions, including IP address filter and authorization keys, are provided.
Your valuable data and devices are protected.

Battery-less and maintenance-free

The program memory uses non-volatile memory, so data can be held without a battery.