Basic information

Model name | L26CPU-P |
Overview | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | On sale |