Basic information

Model name | NZ2GF12A-60IOLH8 |
Overview | IO-Link master function: Max. 8 channels, SIO mode function: digital input, Max. 8 points per CQ/Q, negative common, digital output, Max. 8 points per CQ/Q, source type, waterproof connecter type, Powered by BALLUFF |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2023/01 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|