Basic information

Model name | NZ2GFS12A2-14DT |
Overview | DC input: 12 points (single wiring) 6 points (double wiring), 24 V DC, 6 mA, response time: 0...1000 ms, 12 points/common, negative common, transistor output: single wiring is not possible, 2 points (double wiring), 24 V DC, 2 A/point, response time: 10 ms, 4 points/common, source + sink type, waterproof connector type, Powered by Molex |
Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2023/03 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|