Basic information

| Model name | NZ2EX2B1N-16TE |
| Overview | Transistor output: 16 points, 12/24 V DC, 0.5 A/point, 4 A/common, response time: 1.5 ms, 16 points/common, source type, 1-wire terminal block type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |