Factory Automation

Font Size:

NZ2GF12A4-16DE

Basic information

Product main imageZoom

Model nameNZ2GF12A4-16DE
OverviewDC input: 16 points, 24 V DC 7 mA, response time: 0/0.5/1/1.5/5/10/20/70 ms, 16 points/common, negative common type, 2...4-wire water proof connector type, Powered by Molex
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusDiscontinued
Discontinued date2023/03
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models