Basic information

Model name | NZ2GF12A42-16DTE |
Overview | DC input: 8 points, 24 V DC, 7 mA, response time: 0/0.5/1/1.5/5/10/20/70 ms, 8 points/common, negative common, 2...4-wire, transistor output: 8 points, 12/24 V DC, 2 A/point, 8 A/common, response time: 1.5 ms, 8 points/common, source type, 2-wire waterproof connector type, Powered by Molex |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2023/03 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|