Factory Automation

Font Size:

NZ2GF12A42-16DT

Basic information

Product main imageZoom

Model nameNZ2GF12A42-16DT
OverviewDC input: 8 points, 24 V DC, 7 mA, response time: 0/0.5/1/1.5/5/10/20/70 ms, 8 points/common, positive common, 2...4-wire,
transistor output: 8 points, 12/24 V DC, 2 A/point, 8 A/common, response time: 1.5 ms, 8 points/common, sink type, 2-wire waterproof connector type, Powered by Molex
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusDiscontinued
Discontinued date2023/03
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models