Basic information

Model name | NZ2GF2B1-16TE |
Overview | Transistor output: 16 points, 12/24 V DC, 0.5 A/point, 4 A/common, response time: 1.5 ms, 16 points/common, source type, 1-wire terminal block type |
Conformance standard | UL cUL CE(EMC) KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2015/11 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|