Factory Automation

Font Size:

NZ2GF2B1N-16T

Basic information

Product main imageZoom

Model nameNZ2GF2B1N-16T
OverviewTransistor output: 16 points, 12/24 V DC, 0.5 A/point, 4 A/common, response time: 1.5 ms, 16 points/common, sink type, 1-wire terminal block type
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusDiscontinued
Discontinued date2018/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models