Basic information

Model name | NZ2GF2B1N1-16T |
Overview | Transistor output: 16 points, 12/24 V DC, 0.5 A/point, 4 A/common, response time: 1.5 ms, 16 points/common, sink type, 1-wire terminal block type |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | On sale |