Basic information

| Model name | NZ2GF2S2-16A |
| Overview | AC input: 16 points, 100...120 V AC 8.2 mA (100 V AC, 60 Hz)/6.8 mA (100 V AC, 50 Hz), response time: 20 ms, 16 points/common, 2-wire spring-clamp terminal block |
| Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | Discontinued |
| Discontinued date | 2023/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|