Basic information

Model name | NZ2GF2S2-16S |
Overview | Triac output: 16 points, 100...240 V AC, 0.6 A/point, 4.8 A/common, response time: 1 ms + 0.5 cycles, 16 points/common, 2-wire terminal block type |
Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | Discontinued |
Discontinued date | 2024/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|