Factory Automation

Font Size:

NZ2GFCE3-32D

Basic information

Product main imageZoom

Model nameNZ2GFCE3-32D
OverviewDC input: 32 points, 24 V DC 4 mA, response time: 0/0.2/1/1.5/5/10/20/70 ms, 32 points/common, positive common type, 3-wire sensor connector (e-CON) type
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusDiscontinued
Discontinued date2018/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models