Basic information

| Model name | NZ2GFCE3-32T |
| Overview | Transistor output: 32 points, 12/24 V DC, 0.5 A/point, 6 A/common, response time: 1.5 ms, 32 points/common, sink type, 3-wire sensor connector (e-CON) type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2018/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|