Basic information

| Model name | NZ2GFCE3N-32DT |
| Overview | DC input: 16 points, 24 V DC, 4 mA, response time: 0/0.2/1/1.5/5/10/20/70 ms, positive common, transistor output: 16 points, 24 V DC, 0.5 A/point, 4 A/common, response time: 1.5 ms, sink type, 32 points/common, 3-wire sensor connector (e-CON) type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |