Basic information

Model name | NZ2GFCM1-16DE |
Overview | DC input: 16 points, 24 V DC 4 mA, response time: 0/0.2/1/1.5/5/10/20/70 ms, 16 points/common, negative common type, 1-wire MIL connector type |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2023/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Replacement models |
|