Basic information

| Model name | NZ2GFCM1-16TE |
| Overview | Transistor output: 16 points, 12/24 V DC, 0.5 A/point, 2 A/common, response time: 1.5 ms, 16 points/common, source type, 1-wire MIL connector type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2023/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|