Basic information

| Model name | NZ2GNS12A2-16DTE |
| Overview | DC input: 12 points (single wiring) 6 points (double wiring), 24 V DC, 6.8 mA, response time: 1...70 ms, 12 points/common, negative common, transistor output: 4 points (single wiring), 2 points (double wiring), 24 V DC, 1 A/point, response time: 0.4 ms, 4 points/common, source + source type, waterproof connector type |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) KC(EMC) |
| Sales status | On sale |