Basic information

| Model name | NZ2GN12A42-16DT |
| Overview | DC input: 8 points, 24 V DC, 7.3 mA, response time: 0/0.2/1/1.5/5/10/20/70 ms, 8 points/common, positive common, 2...4-wire transistor output: 8 points, 12/24 V DC, 4 A/point (Y8...YB), 2 A/point (YC...YF), 12 A/common, response time: 0.8 ms, 8 points/common, sink type, 2-wire, waterproof connector type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |