Basic information

| Model name | NZ2GN2B1-32D |
| Overview | DC input: 32 points, 24 V DC 6 mA, response time: 0/0.2/1/1.5/5/10/20/70 ms, 32 points/common, positive/negative common shared type, 1-wire terminal block type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |