Basic information
Model name | NZ2GN2S1-32T |
Overview | Transistor output: 32 points, 12/24 V DC, 0.5 A/point, 5 A/common, response time: 0.8 ms, 32 points/common, sink type, 1-wire spring-clamp terminal block type |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
Sales status | On sale |