Basic information

| Model name | NZ2GNCF1-32T |
| Overview | Transistor output: 32 points, 12/24 V DC, 0.1 A/point, 3.2 A/common, response time: 0.8 ms, 32 points/common, sink type, 1-wire 40-pin connector type |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS |
| Sales status | On sale |