Basic information

| Model name | Q00CPU |
| Overview | Number of I/O points: 1024, number of I/O device points: 2048, program capacity: 8K steps, basic operation processing speed (LD X0): 160 ns, program memory capacity: 94K bytes, external interface: RS-232, without memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | Discontinued |
| Discontinued date | 2018/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|