Basic information

| Model name | Q00UJCPU |
| Overview | Number of I/O points: 256, number of I/O device points: 8192, program size: 10K steps, processing speed (LD X0): 120 ns, program size: 40K bytes, peripheral connection ports: USB/RS-232, without memory card interface, base: 5 slots, power supply: 100...240 V AC input/5 V DC 3A output |
| Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |