Basic information

| Model name | Q50UDEHCPU |
| Overview | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 500K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 2000K bytes, multi-CPU high-speed communication, external interface: USB/Ethernet, with memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |