Basic information

| Model name | QS0J65BTB2-12DT |
| Overview | DC input: 8 points (double input), 16 points (single input), 24 V DC, 4.6 mA, response time: 0.4 ms, 16 points/common, negative common type, transistor output: 4 points (source + sink type), 2 points (source + source type), 24 V DC, 0.5 A/point, response time: 0.4 ms, 4 points/common, 2-piece terminal block |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) IEC 61508 IEC 62061 EN ISO 13849-1 KC(EMC) |
| Sales status | Discontinued |
| Discontinued date | 2023/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|