Basic information
Model name | RV-2FRL-D |
Overview | Vertical FR series 3kg type, Long arm, Standard specification, Standalone |
Sales status | On sale |
Merit
Series Features
Compact body and slender arms cover large work areas.
An ideal robot for compact cell construction.
Perfect for transporting, assembling and inspecting small components.
MELFA Smart Plus Next-generation intelligence
Inserting a Smart Plus card, advanced features such as integration functions for the various sensors and autonomous startup adjustment functions are provided for all phases of customer’s operations, from design and startup through to operation and maintenance.
Standalone type
This robot type is connected a standalone controller similar to existing models. Enables the construction of cells using robot controllers as the control nucleus. Comes with various interfaces as standard, allowing customers to build a system optimized for their applications.
Improved safety through collaborative work applications
A comprehensive range of safety functions, including position and speed monitoring and monitoring of the X, Y and Z components, allow work to be conducted in collaboration with people.
Dedicated motors for high-speed operation
Using motors developed in-house, highly rigid arms and our original drive control technology, these machines are capable of high-torque output at high rotation speeds, giving better operating performance. Their capacity for continuous operation is also improved, with higher productivity due to the shorter cycle times.
Expanded pivotal operating range
Improved flexibility for robot layout design considerations. Enabling more effective use of access space around the entire perimeter including to the rear. Shortened movement distances, enabling cycle times to be shortened.