IoT-related Products MTConnect Data Collector
Overview
This software collects data from machines that are compatible with the open communication standard, MTConnect, for machine tools.
This product consists of an MTConnect adapter and an MTConnect data collector.
- MTConnect Adapter
- Collects data from machine tools and is used to connect with MTConnect applications.
- MTConnect Data Collector
- Collects the information via the MTConnect Adapter and stores it in the Edgecross Basic Software (new orders are not accepted after October 2025).
System Requirements
| MTConnect Data Collector | MTConnect Adapter | ||
|---|---|---|---|
| Supported OS | Windows 11 | ||
| Languages | English/Japanese | ||
| Supported CNC | Mitsubishi Electric Corp. | M800V/M80V/M800/M80/E80/C80/M700V/M70V/M700/M70/E70 Series Please contact us if connecting with older models. |
|
| Third Party | MTConnect Compatible Models | - | |
| System requirements | Processor | Intel Atom E3826 1.46 Hz or faster | Intel Celeron 6600HE 2.6GHz or faster |
| Memory | 4 GB or more | More than 2 GB | |
| Storage | 4 GB or more | More than 1 MB | |
| Recommended Agent | C++ Agent issued by MTConnect Institute (version 13.0.11 or later, OSS) | ||