Factory Automation

Products

MELSEC MX Controller MX-F model

Compact all-in-one next-generation controller

The MX Controller, equipped with a high-performance multi-core MPU as standard, integrates sequence, motion, and network control, achieving high-speed synchronous control of 1.0 ms/16 axes.
It supports mixed operation cycles, ensuring high-speed control even with multiple axes.
This is the perfect all-in-one controller for device control.

Product List

MELSEC MX Controller MX-F model

A system with flexibility and advanced features can be constructed by using the MX-F models with the MELSEC iQ-F Series modules.

I/O module

The I/O module inputs and outputs bit signals, such as on/off signals, from and to external devices.

Modules that support MELSEC MX Controller (MX-F model)

List of devices that support MELSEC MX Controller (MX-F model)

Note that some MELSEC iQ-F Series modules are not compatible.


Service

e-Manual

e-Manual for the Mitsubishi FA product users for quick search of necessary information.

Download

Related Link

Inquiries