PLC engineering software (MELSEC) MELSOFT GX Works3
Reducing development costs through intuitive engineering
The engineering software is sometimes considered a fundamental part of the control system in addition to the hardware components. The core of the system, it includes various steps of the product life cycle, from the design stage all the way to commissioning and maintenance of the control system. Today, intuitive, easy-to-use software suites are expected as a standard for modern manufacturing needs. MELSOFT GX Works3 is the latest generation of programming and maintenance software offered by Mitsubishi Electric specifically designed for the MELSEC MX Controller, MELSEC iQ-R and MELSEC iQ-F Series control systems. It includes many new features and technologies to ensure a trouble-free engineering environment solution.
*1. Based on new project test benchmarks between MELSOFT GX Works2 and MELSOFT GX Works3.