Network/Communication module MODBUS communication
MODBUS (MODBUS/RTU, MODBUS/TCP)
| Model | Communication interface | Maximum transmission distance | Generic Specifications | Compatible CPU module | ||||
|---|---|---|---|---|---|---|---|---|
| FX5U | FX5UC | FX5UJ | FX5S | |||||
|
FX5-232-BD | RS-232C | 15 m |
|
○ Up to 1 module |
× | ○ Up to 1 module |
○ Up to 1 module |
|
FX5-232ADP | ○ Up to 2 modules |
○ Up to 2 modules |
*1 ○ Up to 2 modules |
*1 ○ Up to 2 modules |
|||
|
FX5U CPU module | RS-485 | 50 m |
|
- | - | - | - |
|
FX5UC CPU module | - | - | - | - | |||
|
FX5-485-BD | 50 m | ○ Up to 1 module |
× | ○ Up to 1 module |
○ Up to 1 module |
||
|
FX5-485ADP | 1200 m | ○ Up to 2 modules |
○ Up to 2 modules |
*1 ○ Up to 2 modules |
*1 ○ Up to 2 modules |
||
|
FX5U CPU module | Ethernet | 100 m (The distance between hub and node) |
|
- | - | - | - |
|
FX5UC CPU module | - | - | - | - | |||
|
FX5UJ CPU module | - | - | - | - | |||
|
FX5S CPU module | - | - | - | - | |||
- *1 When using a communication board, up to 1 module.