Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up

FA sensor MELSENSOR

CC-Link IE Field Network Basic compatible FA sensor MELSENSOR

Vision sensor VS80/VS70/VS20

  • VS80M-□□□
  • VS70M-□□□
  • VS20□-□□F□□□
  • Connectable to the programmable controller without a network interface module via CC-Link IE Field Network Basic interface function
  • Measurement data/inspection result output can be acquired via network. Recognition parameters of vision sensors can be also changed
Item VS80 VS70 VS20
Imagery Monochrome/color Monochrome/color Monochrome/color
Lighting/filter - Integrated Integrated
Protective structure IP40 IP67 IP65
Autofocus - -
PoE - -
Presence/absence
Location *1 -
OCR/OCV *2 -
Code reading -
Measurement -
Geometry *3
  • *1. Function to output position information of the detected work.
  • *2. Alphabet and numeral reading
  • *3. Excluding some models

Code reader CF26/CF37

  • CF26-□
  • CF37-□
  • Auto-tuning function enables optimum setup automatically according to the environment, contributing to setup time reduction
  • Powerful algorithm can decode even challenging codes and realize highest read rates, improving yield rate
  • Setting/control of the code reader and retrieving data read from codes can be done via network. Read setup function enables set-up change to different symbol easily through network
Item CF26-SR CF26-LR CF37-SR CF37-LR
Supported codes
1-D code Code 128, Code 25, Code 93, Code 39, PharmaCode,
Codabar, Interleaved 2 of 5, UPC/EAN/JAN, MSI
Code 128, Code 25, Code 93, Code 39,
Codabar, Interleaved 2 of 5, UPC/EAN, MSI
2-D code Data Matrix (ECC 0, 50, 80, 100, 140, 200), QR Code,
Micro QR Code, MaxiCode, Aztec Code, VeriCode *4
Data Matrix (ECC 0, 50, 80, 100, 140, 200), QR Code,
Micro QR Code, MaxiCode, Aztec Code
Stacked code PDF 417, EAN.UCC Composite, Micro PDF 417, DataBar PDF 417, Micro PDF 417
Optical characteristic
Image sensor 1/3 inch CMOS, 4.8 mm × 3.6 mm (W × H),
3.75 µm sq.pixels, global shutter
1/1.8 inch CMOS, 7.2 mm × 5.4 mm (W × H),
3.45 µm sq.pixels
Lens S-mount/6.2 mm F: 5,
liquid lens
S-mount/16 mm F: 7,
liquid lens
S-mount/10.3 mm F: 5,
liquid lens
C-mount/24 mm F: 10,
liquid lens
Image resolution (pixels) 1280 × 960 2048 × 1536
Processing speed
Maximum image acquisition speed *5 (frame/s) 45 55
Maximum decode rate (code/s) 45
  • *4. A license needs to be purchased from Veritec Iconix Ventures Inc.
  • *5. Maximum frame rate at minimum exposure