CC-Link IE Field Network Block type remote modules function list *1
| Type | Model | Synchronized communication |
Data backup/restoration | Fast link-up | I/O parameter automatic setting |
|---|---|---|---|---|---|
| DC input | NZ2GN2S1-16D | ● | ● *2 | ● *2 | - *3 |
| NZ2GN2S1-32D | ● | ● *2 | ● *2 | - *3 | |
| NZ2GF2S1-16D | ● | ● | - | - | |
| NZ2GN2B1-16D | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2B1-32D | ● | ● *2 | ● *2 | - *3 | |
| NZ2GF2B1N1-16D | ● | ● | ● | ● | |
| NZ2GF2B1-32D | ● | ● | ● | ● | |
| NZ2GNCE3-32D | ● | ● *2 | ● *2 | - *3 | |
| NZ2GFCE3-16D | ● | ● | - | - | |
| NZ2GFCE3-16DE | ● | ● | - | - | |
| NZ2GFCE3N-32D | ● | ● | ● | ● | |
| NZ2GNCF1-32D | ● | ● *2 | ● *2 | - *3 | |
| NZ2GFCF1-32D | ● | ● | - | ● | |
| AC input | NZ2GF2B2-16A | ● | ● | ● | ● |
| Transistor output |
NZ2GN2S1-16T | ● | ● *2 | ● *2 | - *3 |
| NZ2GN2S1-16TE | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2S1-32T | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2S1-32TE | ● | ● *2 | ● *2 | - *3 | |
| NZ2GF2S1-16T | ● | ● | - | - | |
| NZ2GF2S1-16TE | ● | ● | - | - | |
| NZ2GN2B1-16T | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2B1-16TE | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2B1-32T | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2B1-32TE | ● | ● *2 | ● *2 | - *3 | |
| NZ2GF2B1N1-16T | ● | ● | ● | ● | |
| NZ2GF2B1N1-16TE | ● | ● | ● | ● | |
| NZ2GF2B1-32T | ● | ● | ● | ● | |
| NZ2GF2B1-32TE | ● | ● | ● | ● | |
| NZ2GFCE3-16T | ● | ● | - | - | |
| NZ2GFCE3-16TE | ● | ● | - | - | |
| NZ2GFCE3N-32T | ● | ● | ● | ● | |
| NZ2GNCF1-32T | ● | ● *2 | ● *2 | - *3 | |
| NZ2GFCF1-32T | ● | ● | - | ● | |
| Contact output | NZ2GF2S2-16R | ● | ● | ● | ● |
| NZ2GF2B2-16R | ● | ● | ● | ● | |
| Triac output | NZ2GF2B2-16S | ● | ● | ● | ● |
| I/O combined | NZ2GN2S1-32DT | ● | ● *2 | ● *2 | - *3 |
| NZ2GN2S1-32DTE | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2B1-32DT | ● | ● *2 | ● *2 | - *3 | |
| NZ2GN2B1-32DTE | ● | ● *2 | ● *2 | - *3 | |
| NZ2GF2B1-32DT | ● | ● | ● | ● | |
| NZ2GF2B1-32DTE | ● | ● | ● | ● | |
| NZ2GNCE3-32DT | ● | ● *2 | ● *2 | - *3 | |
| NZ2GFCE3N-32DT | ● | ● | ● | ● | |
| NZ2GFCF1-32DT | ● | ● | - | ● |
- *1. For more information about modules and functions not stated in this list, please refer to the relevant module page.
- *2. Supported only when CC-Link IE Field Network is used.
- *3. This function is not included since it is set by default.