Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Network interface boards/communication software

Network interface boards

CC-Link IE TSN interface boardClass B

Optical fiber cable

Ethernet cable

  • These interface boards allow personal computers and controllers that support PCI Express® to connect to the CC-Link IE TSN network
  • Can be used as a CC-Link IE TSN master station or local station
  • Applicable to a wide range of applications using CC-Link IE TSN, including control communication and information communication
  • NZ81GN11-SX supports optical fiber cables, which have high noise immunity and are suitable for long-distance transmission. This allows for the implementation of large-scale systems with high-speed, high-capacity communication networks
  • For information about the software package that enables setup, status display, and modification of the current value, please contact your local Mitsubishi Electric representative
NZ81GN11-SX / NZ81GN11-T2

Network interface board operating environment

Item NZ81GN11-SX NZ81GN11-T2
Personal computer
Personal computer A personal computer on which
Microsoft® Windows® operates
A personal computer on which
Microsoft® Windows® operates
CPU The system requirements of the OS must be met The system requirements of the OS must be met
Memory requirements The system requirements of the OS must be met The system requirements of the OS must be met
Installation slot PCI Express® x1, x4, x8, x16 slots
(Standard size, low profile size)
PCI Express® x1, x4, x8, x16 slots
(Standard size, low profile size)
Bus specifications*1 Compliant with PCI Express® standard
(3.3 V DC, Link width 1 lane,
Reference clock 100 MHz)
Compliant with PCI Express® standard
(3.3 V DC, Link width 1 lane,
Reference clock 100 MHz)
Operating system*1*2
Windows 11 Home
Windows 11 Pro
Windows 11 Enterprise
Windows 11 Education
Windows 11 IoT Enterprise LTSC 2024
Windows Server 2022(Standard)
Windows Server 2019(Standard)
Windows Server 2016(Standard)
Windows 10 IIoT Enterprise LTSC 2021
Windows 10 IoT Enterprise LTSC 2019
Windows 10 IIoT Enterprise LTSB 2016
Programming language*1
Microsoft® Visual Studio® Visual Basic
Microsoft® Visual Studio® Visual C++
Microsoft® Visual Studio® Visual C#
Microsoft® Visual Studio® Visual Studio 2022
Microsoft® Visual Studio® Visual Studio 2019
Microsoft® Visual Studio® Visual Studio 2017
.NET Framework
.NET Framework 4.8 or later
Runtime library
Microsoft Visual C++ 2015-2022 Redistributable(x64)
Microsoft Visual C++ 2015-2022 Redistributable(x86)
  • *1.For information on the combinations of operating systems and programming languages, please refer to the system requirements of each programming language on Microsoft Docs.
  • *2.Only the 64-bit version is supported.

For detailed information on the operating environment and the latest compatibility, please refer to the manual for each product.

Industrial computer

Industrial computer MELIPC Series

Industrial computer with a license for CC-Link IE TSN communication software for Windows®

  • Using the included CC-Link IE TSN communication software, you can easily collect high-accuracy control data without installing a CC-Link IE TSN interface board
  • The versatile system expandability enables utilization of existing computer board assets. With the addition of a CC-Link IE TSN interface board, it can function as a master or local station
  • MELIPC meets international standards for temperature, vibration, shock, and electromagnetic compatibility, making it suitable for a wide range of industries
  • Features Windows® OS with a 10-year support lifecycle
  • Comprehensive support from Mitsubishi Electric for systems built with Mitsubishi Electric products
MI2532-W

Communication software

CC-Link IE TSN communication software for Windows®
(CC-Link IE TSN data collector enclosed)

  • Easily collects accurate control data of CC-Link IE TSN devices
  • Collected data from the function library can be utilized for data analysis and monitoring
  • Realizes accurate data analysis by collection of control data with time-stamp
  • Reduces configuration cost for realizing a simple data collection system as setup is straightforward utilizing computer-based software
  • CC-Link IE TSN data collector enables integration with Edgecross