Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Bridge modules

CC-Link IE TSN - CC-Link IE Field Network bridge module

  • Seamlessly integrates the CC-Link IE Field Network into CC-Link IE TSN
  • Can be used as a remote station on CC-Link IE TSN and either as a master or local station on the CC-Link IE Field Network
  • Enables CC-Link IE TSN devices to be added to the CC-Link IE Field Network *1
  • Enables CC-Link IE Field devices to be added to CC-Link IE TSN
  • *1.NZ2GN-GFB does not operate as a master station for CC-Link IE TSN. A master station is required for the CC-Link IE TSN network.
NZ2GN-GFB

CC-Link IE TSN-AnyWireASLINK bridge module*2

  • Seamlessly integrates AnyWireASLINK products into CC-Link IE TSN
  • AnyWireASLINK is a reduced wiring network realizing monitoring of sensors and reduced installation space
  • Supports iQSS (iQ Sensor Solution), which enables parameter setup and monitoring of AnyWireASLINK products
NZ2AW1GNAL

CC-Link IE TSN – CC-Link bridge module

  • FA3-BR1TC*3Class BNEW
  • Seamlessly connecting CC-Link devices to CC-Link IE TSN networks
  • Operating as a remote station on CC-Link IE TSN and as a master station on CC-Link
  • Controlling CC-Link devices from CC-Link IE TSN devices (a CC-Link master station not required)
  • Using existing CC-Link devices and wiring helps to cut costs and reduce construction time
  • Loading existing CC-Link device configurations as parameters and reflecting them in the CC-Link IE TSN automatic parameter settings
  • *3.Mitsubishi Electric Engineering product.
FA3-BR1TC