Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Development kits

Dedicated communication LSI CP610

  • CC-Link IE TSN master station/local station can be developed without considering protocols
  • Allows selection of MPU and OS freely. Customized sample codes according to hardware specifications and applications can be provided
  • Parameter settings and diagnostics of the CC-Link IE TSN master station/local station can be done using the CC-Link IE TSN setting tool included in the source code development kit
  • Provides SPICE model for PCI Express® interface and IBIS model for other interfaces as a transmission simulation model*1
  • *1.Confidentiality agreement needs to be signed to provide SPICE model and IBIS model. Please consult with your local Mitsubishi Electric sales office.

Master station software development kit (SDK)

  • Various systems can be configured using the software protocol stack irrespective of computers specifications
  • API compliance with CANopen® makes it easy for developers of CANopen®-compatible products to develop CC-Link IE TSN-compatible products
  • Source code package can be customized, enabling function expansion and porting to different development environments
  • Kit with library allows system configuration at a lower cost
  • Embedded functions improve devices by utilizing features such as mixing TCP/IP communication
  • *2.SW1DTD-GNSDK1M
  • *3.SW1DTD-GNSDK2M

Communication LSI embedded with GbE-PHY CP620

  • CC-Link IE TSN remote station can be developed without considering protocols
  • Embedded GbE-PHY enables easier communication circuit pattern development with fewer peripheral parts and circuits required around the CPU and GbE-PHY, thereby reducing board size
  • Customized sample codes according to hardware specifications and applications can be provided
  • Embedded hardware RTOS*4 reduces CPU load and power consumption
  • *4.RTOS: Real-time operating system

Sample code for CC-Link IE TSN remote station class A (provided by the CC-Link Partner Association)

  • Devices supporting CC-Link IE TSN remote stations class A can be developed just by implementing software protocol stack in devices equipped with Ethernet interface

Download sample code from the CC-Link Partner Association website below.

https://www.cc-link.org/en/cclink/cclinkie/code_cclinkie_tsn.html

Communication software

CC-Link IE TSN communication software for Windows® (CC-Link IE TSN data collector enclosed)

  • Easily collects accurate control data of CC-Link IE TSN devices
  • Collected data from the function library can be utilized for data analysis and monitoring
  • Realizes accurate data analysis by collection of control data with time-stamp
  • Reduces configuration cost for realizing a simple data collection system as setup is straightforward utilizing computer-based software
  • CC-Link IE TSN data collector enables integration with Edgecross