Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Drives/GOT (HMI)
In addition to AC servos, inverters, and robots, various drive products, including tension meters, support CC-Link IE TSN. Using MELSEC MX Controllers and motion modules enables high-speed, high‑accuracy synchronous control, enhancing production equipment performance.
The extensive lineup includes various devices that support safety communication, which is essential for equipment safety. It allows you to mix drive control and safety control, which was previously impossible with conventional networks. This enables you to build flexible networks while ensuring safety.
Furthermore, the GOT (HMI) also supports CC-Link IE TSN. Using data collected from the shop floor allows for real-time monitoring of the site status and enables preventive maintenance for AC servos and inverters through interactive functions like GOT Drive.

AC servo MELSERVO-J5/MELSERVO-JET SeriesClass BClass A
Next generation MELSERVO-J5/MELSERVO-JET Series improves production systems
- Highly accurate synchronous control when combined with a motion module
- Multi-axis servo amplifier and drive unit are also available
- MR-J5-G-HS, MR-J5-G-RJ, MR-J5W□-G, and MR‑J5D□-G4 which are compatible with safety communications support safety sub-functions: STO, SS1, SS2, SOS, SBC, SLS, SSM, SDI, SLI, and SLT

Inverter A800/E800 Series
- Class BClass A
- Class A
Outstanding performance and uncompromising high quality
- Shop floor data collection in real-time using either 1 Gbps/100 Mbps*1 communications speed
- Enables mixing of real-time control communication and TCP/IP communication
- FR-E800-SCE which is compatible with safety communications supports safety sub-functions STO/SS1/SLS/SBC/SSM
- *1.FR-E800-E/SCE only supports 100 Mbps.
For FR-A800-GN, 100 Mbps is available for inverters manufactured in September 2020 or later.

LM7-□LG tension meterClass BClass A
- NEW
- NEW
Elevate your tension control with CC-Link IE TSN
- Can acquire tension data not only from Mitsubishi Electric LX tension detectors but also from strain gauge sensors from other manufacturers
- High-speed updates of the tension value help quickly detect tension fluctuations, even during acceleration/deceleration when large variations in tension occur
- Two models with different numbers of tension detection axes are available. Select the one that best suits your application

Industrial collaborative robot MELFA FR/CR/ASSISTA series controllerClass B
iQ Platform-compatible controller
- Seamlessly integrates the various controllers used in a production site with HMIs, the engineering environment, and the network
- Multiple CPU architecture dramatically improves its interaction with factory automation equipment, offering highly precise control and fast yet simple information management*2
- Safety devices connected with the safety remote modules of the safety programmable controllers can be used via the CC-Link IE TSN master/local module*2
- Standalone controllers are also supported*3
- *2.R type controllers only.
- *3.A network base card option is required.


HMI GOT3000 SeriesClass A
- GT37 modelNEW
Drive digital transformation on the shop floor with innovative technology
- 1-Gbps high-speed communication enables real-time collection of shop floor data
- The GT37's built-in Ethernet port supports CC-Link IE TSN remote station Class A, enabling its use as a remote station

HMI GOT3000 Series/GOT2000 Series CC-Link IE TSN communication unitClass B
Improves productivity and efficiency through advanced visualization of production equipment
- CC-Link IE TSN-compatible GOT (HMI) communication unit
- Use as a CC-Link IE TSN local station
- GT37*4, GT27, and GT25*5 are supported
- *4.An extension interface converter unit (GT37-IF2000) is required.
- *5.GT2505, GT2512-WX, GT2510-WX, GT2507-W, GT2507T, GT2506HS, and GT2505HS are not supported.