Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Energy measuring units
Energy Measuring Unit EcoMonitorLight
- EcoMonitorLight enables CC-Link IE TSN communication when combined with the dedicated option unit
- Single circuit measuring device with an integrated display enabling setting and measuring of current, voltage, and power. Measured data can be utilized for energy-saving for individual equipment

Energy Measuring Unit EcoMonitorPlus
- EcoMonitorPlus enables CC-Link IE TSN communication when combined with the dedicated option unit
- Combination of basic unit and extension units according to measurement items support leakage current measurement and analog/pulse input in addition to current, voltage, and power measurement of multiple circuits

CC-Link IE TSN Communication Unit
- EMU4-CM-TSNClass A
- Measured energy data can be transmitted via CC-Link IE TSN communication when connected with EcoMonitorPlus and EcoMonitorLight