Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Partner products
Industrial switching hub
- Compatible with 10 Mbps/100 Mbps/1 Gbps transmission speed
- Compact size unit with 5 ports
- Supports 12 V DC up to 48 V DC wide voltage-range. Two power supply inputs (redundant power supply) are also possible
- Supports the line, star, line and star combination network topologies
- Complies with UL/CE/FCC standards enabling export to Europe and North America

Ethernet cable
- 1000BASE-T Standard compliant. This Ethernet cable with double shield has an outstanding shield performance
- Available in lengths from 1 m to 100 m (in 1 m increments). For using in indoor movable area, available lengths are from 1 m to 45 m. Available in lengths less than 1 m also

Item | SC-E5EW-S□M*1 | SC-E5EW-S□M-MV*2 | SC-E5EW-S□M-L*3 |
---|---|---|---|
Cable type | Category 5e or higher, (double shielded/STP) straight cable | ||
Number of core wires | 8 wires (4 twisted pairs) | ||
Double shield | Aluminum/polyester tape, tin-plated annealed copper wire braid | ||
Installation environment | Indoor | Indoor movable | Indoor/outdoor |
Finished outside diameter | Flame retardant PVC, 6.8 mm | Flame retardant PVC, 6.5 mm | LAP sheath, 10 mm |
Connector | RJ-45 connector with shield, straight connection | ||
Conforming standards | IEEE802.3 1000BASE-T ANSI/TIA/EIA-568-B (Category 5e) ISO/IEC 11801 |
- *1.“□” in the model name denotes a cable length (0.5 m, from 1 m up to 100 m in 1 m increments).
- *2.“□” in the model name denotes a cable length (0.1 m, 0.2 m, 0.3 m, 0.5 m, from 1 m up to 45 m in 1 m increments).
- *3.“□” in the model name denotes a cable length (from 1 m up to 100 m in 1 m increments).
Inline coupler
- 8 conductor RJ-45 female to female, shielded, fits standard type Keystone Wall Plate
- Can be used in patch panels, wall jacks, or to extend cable lengths

Item | Specifications |
---|---|
Adaptable connector | RJ-45 connector with shield |
Operable temperature | -10…60°C |
Conforming standards | IEEE 802.3 1000BASE-T ANSI/TIA/EIA-568-B (Category 5e) ISO/IEC 11801 |
Mitsubishi Electric System & Service
For details of Mitsubishi Electric System & Service Co., Ltd. products, please contact us via email.
<Sales office> OVERSEAS SERVICE SECTION mail: osb.webmaster@melsc.jp
For further inquiries concerning partner and CC-Link IE TSN products and development of supported products, please contact CLPA.