Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Products

Industrial Ethernet switches

  • Star topology can be configured with a managed Ethernet switch. NZ2MHG-TSNT4 is equipped with 4 Ethernet ports and NZ2MHG-TSNT8F2 is equipped with 8 Ethernet ports
  • TCP/IP communication devices can be connected to empty Ethernet ports, enabling a highly-flexible advanced system
  • Disruptions to the control system are kept to a minimum when an error occurs such as remote device failure and a cable disconnection
  • NZ2MHG-TSNT8F2 has two SFP ports, enabling long-distance connections using optical fiber cables
  • Wiring distance between devices can be shortened, thereby reducing wiring cost. In addition, layout modification and addition/replacement of remote devices can be efficiently completed

This product was developed and manufactured by Moxa Inc.
Please note that the specifications and guarantee conditions of the products are different from the MELSEC Series products.

  • DT135TXA*1Class A
  • DT135TXP*1Class ANEW
  • DT138TXP*1Class ANEW
  • Supports transmission speeds of 10Mbps/100Mbps/1Gbps
  • DT135TXP and DT138TXP support PoE power supply (power voltage DC24–57V)
  • UL and CE certified, suitable for export to Europe and the United States
  • Robust metal housing with excellent vibration and shock resistance

*1.Mitsubishi Electric System & Service products

DT135TXA

CC-Link IE TSN Class

Either Class A or Class B applies to industrial Ethernet switches that support CC-Link IE TSN.
For the differences between Class B and Class A, please refer to this link.
Information on model names and usage methods of compatible industrial Ethernet switches can be found on the CC-Link Partner Association website (https://www.cc-link.org/en/).