Network-related products |
Programmable Controllers MELSEC
CC-Link IE TSN Specifications

Specifications
General specifications
The following table provides the environmental specifications required for using the CC-Link IE TSN master/local module and block-type modules listed in this catalog. For the environmental specifications required to use other products, please refer to the relevant product catalog or manual.
| Item | MELSEC iQ-R Series master/local module Block-type remote module |
MELSEC iQ-F Series master/local module |
|---|---|---|
| Operating ambient temperature (°C) | 0…55*1 | -20…55, non-freezing*2*3 |
| Storage ambient temperature (°C) | -25…75 | |
| Operating ambient humidity (% RH) | 5…95, non-condensing | |
| Storage ambient humidity (% RH) | ||
| Vibration resistance | Please refer to the relevant product manual | |
| Shock resistance | Compliant with IEC 61131-2:2007/JIS B 3502:2011 (147 m/s2, 3 times each in directions X, Y, and Z) |
147 m/s2, Action time: 11 ms, 3 times each in directions X, Y, and Z by half-sine pulse*4 |
| Operating atmosphere | No corrosive gases*5, no flammable gases, no excessive conductive dust | |
| Operating altitude*6 (m) | 0…2000*7 | |
| Installation location | Inside a control panel | |
| Overvoltage category*8 | ≤Ⅱ | |
| Pollution level*9 | ≤ 2 | |
- *1.Enables standard MELSEC iQ-R Series modules to support extended operating ambient temperature of 0 to 60°C, ensuring the same performance as the standard operating ambient temperature (0 to 55°C). When requiring to use in an ambient temperature environment higher than 60°C, please consult your local Mitsubishi Electric representative.
- *2.In the case where operating ambient temperature is lower than 0°C, the specifications are different from the above description. For details, please refer to the “MELSEC iQ-F FX5S/FX5UJ/FX5U/FX5UC User's Manual (Hardware)” (SH-082452ENG).
- *3.When using FX5-CCLGN-MS manufactured in December 2020 or earlier, the operating ambient temperature is -20 to 50°C. The operating ambient temperature of the programmable controller system is the same.
- *4.The criterion is shown in IEC 61131-2.
- *5.The special coated products, which improve resistance to corrosive gas concentrations as specified in IEC 60721-3-3: 1994 3C2, are available for the use in a corrosive gas environment. For details of the special coated products, please consult your local Mitsubishi Electric representative.
- *6.Do not use or store the programmable controller under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction or lead to failure.
- *7.When using programmable controllers at an altitude higher than 2000 m, the upper limits of the permissible voltage and the operating ambient temperature become lower. For further details, please consult your local Mitsubishi Electric representative.
- *8.This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category II applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.
- *9.This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. Temporary conductivity caused by condensation must be expected occasionally.
Performance specifications
| Item | Programmable automation controllers MELSEC MX Controller MX-R model MXR300-16/MXR300-32/ MXR300-64/MXR500-128/ MXR500-256 NEW |
Programmable automation controllers MELSEC MX Controller MX-F model MXF100-8-N32 MXF100-8-P32 NEW |
Programmable automation controllers MELSEC MX Controller MX-F model MXF100-16-N32 MXF100-16-P32 NEW |
|---|---|---|---|
| Communication speed | 1 Gbps/100 Mbps | 1 Gbps/100 Mbps | 1 Gbps/100 Mbps |
| Maximum stations per network | 254 (manager station 1, device station 253*10)*11 |
39 (manager station 1, device station 38) |
47 (manager station 1, device station 46) |
| Connection cable | Ethernet cable (Category 5e or higher) |
Ethernet cable (Category 5e or higher) |
Ethernet cable (Category 5e or higher) |
| Overall cable distance (m) | Line: 25300 Others: Depends on the system configuration |
Line: 3800 Others: Depends on the system configuration |
Line: 4600 Others: Depends on the system configuration |
| Maximum station-to-station distance (m) | 100 | 100 | 100 |
| Max. number of networks | 239 | 239 | 239 |
| Network topology*12 | Line, star*13 | Line, star*13 | Line, star*13 |
| Communication method | Time-sharing method/ time-managed polling method |
Time-sharing method/ time-managed polling method |
Time-sharing method/ time-managed polling method |
| Maximum link points per network | |||
| RX/RY | 16384 points each, 2 KB | 16384 points each, 2 KB | 16384 points each, 2 KB |
| RWr/RWw | 8192 points each, 16 KB | 8192 points each, 16 KB | 8192 points each, 16 KB |
| Maximum link points per station | |||
| RX/RY | 16384 points each, 2 KB | Manager station: 8192 points each, 1 KB |
Manager station: 8192 points each, 1 KB |
| RWr/RWw | 8192 points each, 16 KB | Manager station: 4096 points each, 8 KB |
Manager station: 4096 points each, 8 KB |
| Transient transmission capacity | |||
| Transient transmission capacity (byte) | Max. 1920 | Max. 1920 | Max. 1920 |
| Item | MELSEC iQ-R Series master/local module RJ71GN11-T2 |
MELSEC iQ-R Series master/local module (optical fiber cable-compatible) RJ71GN11-SX NEW |
MELSEC iQ-R Series CC-Link IE TSN Plus master/local module RJ71GN11-EIP |
|
|---|---|---|---|---|
| Communication speed | 1 Gbps/100 Mbps | 1 Gbps | 1 Gbps/100 Mbps | |
| Maximum stations per network | 121 (manager station 1, device station 120) |
121 (manager station 1, device station 120) |
121 | |
| Connection cable | Category 5e or higher, (double shielded/STP) straight cable |
Optical fiber cable | Ethernet cable (Category 5e or higher) |
|
| Laser class (IEC 60825-1:2014, JIS C 6802:2014) |
- | Class 1 laser product | - | |
| Overall cable distance (m) | Line: 12000 Ring: 12100 Others: Depends on the system configuration |
Line: 66000 Ring: 66550 Others: Depends on the system configuration |
Line: 12000 Others: Depends on the system configuration |
|
| Maximum station-to-station distance (m) | 100 | 550 | 100 | |
| Max. number of networks | 239 | 239 | 239 | |
| Network topology*12 | Line, star*13, ring | Line, star*13, ring | Line*15, star*13 | |
| Communication method | Time-sharing method/ time-managed polling method |
Time-sharing method/ time-managed polling method*16 |
Time-sharing method | |
| Maximum link points per network | ||||
| RX/RY | 16384 points each, 2 KB | 16384 points each, 2 KB | 16384 points each, 2 KB | |
| RWr/RWw | 8192 points each, 16 KB | 8192 points each, 16 KB | 8192 points each, 16 KB | |
| LB | 32768 points, 4 KB When the number of link points is extended: 131072 points,16 KB |
32768 points, 4 KB When the number of link points is extended: 131072 points,16 KB |
When the number of link points is extended: 131072 points, 16 KB |
|
| LW | 16384 points, 32 KB When the number of link points is extended: 524288 points, 1024 KB |
16384 points, 32 KB When the number of link points is extended: 524288 points, 1024 KB |
When the number of link points is extended: 524288 points, 1024 KB |
|
| Maximum link points per station | ||||
| RX/RY | 16384 points each, 2 KB | 16384 points each, 2 KB | 16384 points each, 2 KB | |
| RWr/RWw | 8192 points each, 16 KB | 8192 points each, 16 KB | 8192 points each, 16 KB | |
| LB | 32768 points, 4 KB | 32768 points, 4 KB | 32768 points, 4 KB | |
| LW | 16384 points, 32 KB | 16384 points, 32 KB | 16384 points, 32 KB | |
| Safety communications | ||||
| Max. number of safety connections per station |
|
- | - | |
| Max. number of link points per safety connection (word) | 8 (input: 8, output: 8) |
- | - | |
| Transient transmission capacity | ||||
| Transient transmission capacity (byte) | Max. 1920 | Max. 1920 | Max. 1920 | |
| EtherNet/IP™ communications | ||||
| Data transmission speed (bps) | - | - | 1G/100M | |
| Class 1 communications |
Number of connections | - | - |
|
| Communication data size (byte) | - | - | 1444 (per connection)*18 |
|
| RPI (communication cycle) (ms) | - | - | 0.5…60000 (in increments of 0.5 ms) |
|
| PPS (communication processing performance)*19 (pps) | - | - | 12000 | |
| UCMM communications |
Number of connections (number of simultaneous executions) | - | - |
|
| Communication data size (byte) | - | - |
|
|
| Class 3 communications |
Number of connections | - | - |
|
| Communication data size (byte) | - | - |
|
|
| Item | MELSEC iQ-F Series master/local module FX5-CCLGN-MS*21 |
MELSEC iQ-R Series motion module RD78G□/GH□ |
MELSEC iQ-F Series motion module FX5-□SSC-G |
|---|---|---|---|
| Communication speed | 1 Gbps/100 Mbps | 1 Gbps/100 Mbps | 1 Gbps/100 Mbps |
| Maximum stations per network*14 | 61 (manager station) | 121 | 21 (FX5-40SSC-G) 25 (FX5-80SSC-G) |
| Connection cable | Ethernet cable (Category 5e or higher) |
Ethernet cable (Category 5e or higher) |
Ethernet cable (Category 5e or higher) |
| Overall cable distance (m) | Line: 6000 (manager station) Others: Depends on the system configuration |
Line: 12000 Star: Depends on the system configuration*22 Ring: 12100*23 |
Line: 2000 (FX5-40SSC-G) Line: 2400 (FX5-80SSC-G) Others: Depends on the system configuration |
| Maximum station-to-station distance (m) | 100 | 100 | 100 |
| Max. number of networks | 239 | 239 | 239 |
| Network topology*12 | Line, star*13 | Line, star*13, ring*23 | Line, star*13 |
| Communication method | Time-sharing method | Time-sharing method | Time-sharing method |
| Maximum link points per network | |||
| RX/RY | 16384 points each, 2 KB | 16384 points each, 2 KB | 8192 points each, 1 KB |
| RWr/RWw | 8192 points each, 16 KB (manager station) |
8192 points each, 16 KB | 1024 points each, 2 KB |
| Maximum link points per station | |||
| RX/RY | 8192 points each, 1 KB (manager station) |
16384 points each, 2 KB | 8192 points each, 1 KB |
| RWr/RWw | 4096 points each, 8 KB (manager station) |
8192 points each, 16 KB | 1024 points each, 2 KB |
| Safety communications | |||
| Max. number of safety connections per station | - | 120 connections | - |
| Max. number of link points per safety connection (word) | - | 8 (input: 8, output: 8) |
- |
| Transient transmission capacity | |||
| Transient transmission capacity (byte) | Max. 1920 | Max. 1920 | Max. 1920 |
| Item | CC-Link IE TSN interface board NZ81GN11-SX |
CC-Link IE TSN interface board NZ81GN11-T2 |
|---|---|---|
| Communication speed | 1 Gbps | 1 Gbps/100 Mbps |
| Maximum stations per network | 121 (manager station 1, device station 120) | |
| Connection cable | Optical fiber cable | Ethernet cable (Category 5e or higher) |
| Overall cable distance (m) | Ring: 66550 | Line: 12000 Ring: 12100 Others: Depends on the system configuration |
| Maximum station-to-station distance (m) | 550 | 100 |
| Max. number of networks | 239 | |
| Network topology*12 | Ring | Line, star*13, ring |
| Communication method | Time-sharing method | Time-sharing method/time-managed polling method |
| Maximum link points per network*13 | ||
| RX/RY | 16384 points each, 2 KB | |
| RWr/RWw | 8192 points each, 16 KB | |
| LB | 32768 points, 4 KB When the number of link points is extended: 131072 points, 16 KB |
32768 points, 4 KB |
| LW | 16384 points, 32 KB When the number of link points is extended: 524288 points, 1024 KB |
16384 points, 32 KB |
| Maximum link points per station*13 | ||
| RX/RY | 16384 points each, 2 KB | |
| RWr/RWw | 8192 points each, 16 KB | |
| LB | 32768 points, 4 KB When the number of link points is extended: 131072 points, 16 KB |
32768 points, 4 KB |
| LW | 16384 points, 32 KB When the number of link points is extended: 524288 points, 1024 KB |
16384 points, 32 KB |
| Transient transmission capacity | ||
| Transient transmission capacity (byte) | Max.1920 | |
- *10.The maximum number of connectable stations is 256 when modules that operate as extension modules, such as a multiple-axis drive unit, are included in the number.
- *11.Device stations supporting 253-station connections will be expanded. For details, please refer to Technical Bulletin (FA-A-0451).
- *12.Please use a managed Ethernet switch supporting CC-Link IE TSN (class B) recommended by the CC-Link Partner Association.
- *13.Line topology and star topology can be mixed.
- *14.Includes a manager station.
- *15.The CC-Link IE TSN Plus master/local module can only be connected at the end of the network.
- *16.Availability depends on the firmware version.
- *17.The total number of connections for Class 1 communications, UCMM tag communications (server function), and Class 3 communications is 256. Therefore, the number of each connection varies depending on the number and size of separate communications.
- *18.If the external device does not support Large Forward Open (CIP option specifications), the communication data size is up to 504 bytes.
- *19.PPS: Number of frames that can be processed per second
- *20.The maximum number of simultaneous executions (the number of connections that can be received simultaneously) for the server function is 96 for the total of UCMM and Class 3 communications server functions.
- *21.For specifications of local station, please refer to the “MELSEC iQ-F FX5 CC-Link IE TSN Master/Local Module User's Manual (SH-082215ENG)”.
- *22.An Ethernet switch is required for a star topology. Up to 20 Ethernet switches can be connected.
- *23.Ring topology is only possible for a system configured with RD78GH CC-Link IE TSN Class B only. Ring topology is not supported in systems mixing CC-Link IE TSN Class B and Class A, or in systems configured with CC-Link IE TSN Class A only.
Network topologies
Line topology

Network topology ideal for system configurations with high-speed/high-performance control
- High-speed communication is possible as the system is configured with CC-Link IE TSN-compatible device stations only
- Easier system configuration without an Ethernet switch
- Ideal for highly accurate motion control systems
Star topology

Network topology ideal for flexible system configurations
- Easily realizes distributed arrangement of device stations with an Ethernet switch
- Easy to change/rearrange equipment or system configuration
- Ideal for general production line control systems
Ring topology

Network topology ideal for systems requiring high reliability*24*25
- Maintain data communications with normal stations even if a cable is disconnected or an error occurs in one of the device stations
- Configuration without requiring an Ethernet switch
- Ideal for continuously operating control system
- *24.For information on supported network topologies, please refer to the manuals for each product.
- *25.Mixing with star topology or line topology is not supported.