Factory Automation

Controllers MELSEC iQ-R Series Product features -Analog-

Specifications

Analog input<sup>Analog input module specifications</sup>

Item R60AD4 R60ADV8 R60ADI8 R60ADI8-HA R60AD8-G R60AD16-G
Number of analog input points (ch) 4 8 8 8 8 16
Accuracy
Ambient temperature 25 ± 5 °C Within ±0.1 % Within ±0.1 % Within ±0.1 % Within ±0.1 % Within ±0.1 % Within ±0.1 %
Ambient temperature 0…55 °C Within ±0.3 % Within ±0.3 % Within ±0.3 % Within ±0.3 % - -
Temperature coefficient (ppm/°C) - - - - ±35 ±35
Common
Conversion speed 80 µs/channel 80 µs/channel 80 µs/channel - 10 ms/channel 10 ms/channel
Sampling cycle - - - 80 ms/8 channels - -
Channel isolation - - - - Transformer
isolation
Transformer
isolation
Absolute max. input ±15 V, 30 mA ±15 V 30 mA 30 mA ±15 V, 30 mA ±15 V, 30 mA
External power supply (V DC) - - - 24 - -
SIL2 mode - - - - ●*1 -
HART® communication - - - ● - -
Voltage input
Analog input voltage (V DC) -10…10 -10…10 - - -10…10 -10…10
Digital output value -32000…32000 -32000…32000 - - -32000…32000 -32000…32000
Current input
Analog input current (mA DC) 0…20 - 0…20 0…20,
4…20
(when using
HART®
communication)
0…20 0…20
Digital output value 0…32000 - 0…32000 0…32000 0…32000 0…32000
External interface*2
Spring-clamp terminal block - - - ● - -
18-point screw terminal block ● ● ● - - -
40-pin connector - - - - ● ● (2x)

High-speed analog input module specifications

Item R60ADH4
Number of analog input points (ch) 4
Accuracy
Ambient temperature 25 ± 5°C Within ±0.1%
Ambient temperature 0…55°C Within ±0.2%
Input specifications
Operation mode (sampling cycle) Normal mode (high speed: 1 µs/channel)
Normal mode (medium speed: 10 µs/channel)
Normal mode (low speed: 20 µs/channel)
Simultaneous conversion mode (5 µs/4 channels)
Absolute max. input ±15 V, 30 mA
Voltage input
Analog input voltage (V DC) -10…10
Digital output value -32000…32000
Current input
Analog input current (mA DC) 0…20
Digital output value 0…32000
External interface*2
18-point screw terminal block ●

Channel isolated analog input module specifications

Item R60AD6-DG
Number of analog input points (ch) 6
Reference accuracy
Ambient temperature 25 ± 5°C Within ±0.1 %
Temperature coefficient (ppm/°C) ±35
Common
Conversion speed (ms/channel) 10
Channel isolation Transformer isolation
External power supply (V DC) 24
Input from 2-wire transmitter
Analog input current (mA DC) 4…20
Digital output value 0…32000
Current input
Analog input current (mA DC) 0…20
Digital output value 0…32000
External interface*2
40-pin connector ●

Analog output<sup>Analog output module specifications</sup>

Item R60DA4 R60DAV8 R60DAI8 R60DA8-G R60DA16-G
Number of analog output points (ch) 4 8 8 8 16
Accuracy
Ambient temperature 25 ± 5 °C Within ±0.1 % Within ±0.1 % Within ±0.1 % - -
Ambient temperature 0…55 °C Within ±0.3 % Within ±0.3 % Within ±0.3 % - -
Reference accuracy
Ambient temperature 25 ± 5 °C - - - Within ±0.1 % Within ±0.1 %
Temperature coefficient (ppm/°C) - - - ±50 ±50
Common
Conversion speed 80 µs/channel 80 µs/channel 80 µs/channel 1 ms/channel 1 ms/channel
Channel isolation - - - Transformer
isolation
Transformer
isolation
Output short-circuit protection ● ● ● ● ●
External power supply (V DC) 24 24 24 24 24
SIL2 mode - - - ●*1 -
Voltage output
Digital input value -32000…32000 -32000…32000 - -32000…32000 -32000…32000
Analog output voltage (V DC) -10…10 -10…10 - -12…12 -12…12
Current output
Digital input value 0…32000 - 0…32000 0…32000 0…32000
Analog output current (mA DC) 0…20 - 0…20 0…20 0…20
External interface*2
18-point screw terminal block ● ● ● - -
40-pin connector - - - ● ● (2x)

High-speed analog output module specifications

Item R60DAH4
Number of analog output points (ch) 4
Accuracy
Ambient temperature 25 ± 5 °C Within ±0.1 %
Ambient temperature 0…55 °C Within ±0.3 %
Output specifications
Conversion speed (µs/channel) High-speed output mode: 1
Normal output mode: 10
Wave output mode: 20
Voltage output
Digital input value -32000…32000
Analog output voltage (V DC) -10…10
Current output
Digital input value 0…32000
Analog output current (mA DC) 0…20
Common
External power supply (V DC) 24
External interface*2
18-point screw terminal block ●
  • *1.Used when the SIL 2-supporting redundant system is configured.
  • *2.For applicable options, please refer to the relevant product manual.